IESNA:LM-63-2002
[TEST]P945517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-940-U-T2U-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II U OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3119
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
384.9 394 395 386 385.4 395.5 412.4 432.1 457.5 486.9
518.4 557.9 633.8 772.9 989 1246.9 1467.2 1634.2 1720.7 1732.9
1660.8 1430.6 1100.8 779.8 418.8 249.5 179.2 150.8 129.4 96.3
68 52.4 28.3 14.6 5.8 1.3 0
384.9 392.9 394.4 385.6 384.3 394.4 410.9 430.6 455.5 483.9
515.4 554 622.9 770.7 986.4 1244.5 1458.5 1626.7 1718.9 1732
1659.1 1430.1 1108.7 791.3 429.1 253 179.8 150.4 130 98.5
69.1 54.3 31.8 16.3 7.1 2.1 0
384.9 394.4 395.9 388.8 387.5 398.9 416.1 436.7 460.3 487.9
519.9 557.5 612.2 733 925.7 1164.5 1407.8 1600.9 1729.2 1779
1749.2 1578.2 1278.4 959.1 597.2 322.5 214.8 165 147.2 114.4
80.5 60.9 44 30.7 20.6 7.5 0
384.9 393.7 397.2 392.7 392.2 404 422.7 443.7 466.7 493.1
524.6 563 606.2 683.6 831.7 1038.7 1286.6 1525.2 1722.2 1845.5
1873.9 1785.7 1523.7 1177.6 857.9 553.8 338.2 224.7 164.6 150
126.2 88.2 63.7 45.9 25.3 5.8 0
384.9 393.3 398.5 398.5 399.7 411.8 432.6 454.5 478.1 503.8
534.1 568.6 608.7 657.9 747.8 902.9 1108.9 1358.2 1612.3 1830.7
1976.6 2027.9 1934.4 1644.3 1223.3 827.4 502.3 342.2 257.3 194.2
144.8 142.7 100.2 57.1 29.4 5.6 0
384.9 392.5 399.7 403.4 408.5 421 443.1 468.8 495.2 524.6
557.7 592.6 632.6 675.5 733 819.9 964.1 1177.4 1439.1 1734.4
1982.4 2199.6 2304.1 2242.3 2011.8 1537 933.8 467.8 264.8 182.2
132.6 93.1 65.9 57.5 28.3 6 0
384.9 392 400.4 408.8 418 432.6 455.3 483 512.2 547.2
584.1 624 666 713 770.1 843.7 948.4 1071.8 1248.2 1474.5
1731.6 1985.7 2213.7 2368 2449.3 2414.8 2172.5 1665.1 827.8 285.8
145.9 89.3 44.2 21.9 9.9 2.4 0
384.9 391.6 401.3 411.8 424.4 441.6 463.5 492 525.1 562.4
602.9 645.9 690.3 742.2 804.6 880 972.4 1081 1209.8 1370.3
1551.1 1749.8 1970.4 2191.4 2383.3 2529.4 2599.3 2500.4 2177.1 1614.2
834.5 288.8 115 47.8 19.3 4.5 0
384.9 390.7 400.4 412 425.3 442.9 464.6 493.3 524.8 562.4
603.8 646.3 692.4 743.5 803.8 885.3 978 1087.2 1212.1 1361.9
1532.7 1718.9 1923 2140.4 2335 2489.7 2587.1 2552.3 2287.8 1814.4
1091.1 443.7 150.4 62 22.3 4.3 0
384.9 390.1 398.7 411.3 428.1 446.7 469.3 496.3 524.8 556.4
593.5 630.4 670.5 715.4 772 843.7 928.7 1028 1138.1 1262.3
1390.9 1526.9 1663.8 1800.3 1929.9 2038.7 2120.6 2172.5 2186.3 2059.9
1579.3 954 446.1 137.8 38.2 4.5 0
384.9 387.5 396.1 408.5 425.1 444.6 465.4 489.2 513.3 537.3
563 587.5 614.1 648.7 693.5 751.4 825 909.6 1005.5 1109.8
1218.6 1333.6 1439.6 1547.1 1644.1 1728.4 1790.8 1826.2 1824.1 1729.5
1415.5 970.5 374.2 51.3 15.7 2.8 0
384.9 387.3 393.7 406.6 422.5 440.5 462 484.7 505.5 526.3
548 569 589 616 653.6 706.8 772.5 850.4 939.8 1041.5
1142.4 1248 1348.6 1435.3 1514.9 1559.7 1576.7 1561.9 1502.7 1374.1
1092.4 747.1 328.1 38.4 7.9 1.5 0
384.9 386.4 392.9 404.3 419.3 437.7 457.9 478.1 497 514.1
531.7 546.5 561.1 579.6 606.8 650.8 710.5 784 864.9 953.8
1043.3 1135.3 1209.8 1247.1 1236.4 1189.2 1092.2 932.5 699.1 470.3
286.9 164.8 68.7 16.1 1.9 0.4 0
384.9 384.1 388.4 397 410 425.5 440.9 454.7 462.8 462.8
454.7 436 409.8 381.9 357.9 345.2 352.1 390.1 448.2 515.6
584.9 640.9 650.6 582.4 449.5 307.5 191.8 96.8 40.8 21.7
15 10.1 5.8 2.1 1.1 0.2 0
384.9 381.5 383 389.7 397.2 401.7 394.8 370.1 332.8 281.9
225.3 171.7 130.2 106.9 104.9 117.8 130.7 140.5 151.1 164.1
171.4 164.6 139.7 102.6 69.1 45.1 32.8 26 20.8 15.9
11.8 7.5 3.4 1.3 0.4 0 0
384.9 378.5 377.2 378.7 372.9 348.7 305.3 247 184.5 138.4
111.4 99.1 91.2 84.3 78.5 73.8 70.6 68.4 65 61.6
58.8 56.4 51.7 47 41.8 36.7 30.7 24.2 18.7 13.9
8.8 5.6 2.1 0.9 0.2 0 0
384.9 376.8 372.7 365.6 337.3 284.1 215.9 153.4 119.5 106
97.2 89.5 82 74.9 69.1 63.9 59.4 55.6 51.9 48.5
45.3 42.7 40.1 36.3 32.4 28.3 24.2 20.2 15.4 10.9
7.7 4.5 1.7 0.4 0 0 0
384.9 375.7 368.4 349.8 298.9 225.3 154.7 119.5 107.1 98.3
89.9 82.2 75.1 68.7 62.9 58.1 53.9 49.8 45.7 42.5
39.9 37.8 35.4 33 30 26.6 23 18.9 15.4 12.7
9.7 6.7 2.4 0.2 0 0 0
384.9 375.5 364.6 331.5 263.3 181.1 128.5 112 102.1 93.8
85 77.5 71 64.8 59.2 54.3 50 45.5 42.5 40.3
38.2 36.5 34.8 32.4 29.6 26.4 22.5 18.9 16.3 13.3
10.1 6.2 1.7 0 0 0 0
384.9 374 359 315.2 235 153.6 118.7 107.7 98.3 89.3
81.1 73.8 67.4 61.6 56 51.3 47.4 43.8 41.2 39.3
37.3 35.6 33.7 31.5 28.8 24.5 19.7 17 14.4 11.4
7.7 4.1 1.3 0 0 0 0
384.9 372.9 357.9 310.3 227 146.8 117.4 106.4 96.8 87.3
78.7 72.1 65.7 60.3 54.9 50.4 46.3 43.3 41 38.8
37.1 35.4 33.7 31.3 27.7 22.3 17.4 14.8 12 9
6 2.8 0.9 0 0 0 0
384.9 374 357.5 307.9 224 144.8 116.1 105.8 95.9 86.3
77.9 72.1 65.9 60.3 54.9 50.2 46.1 43.3 40.8 38.8
37.1 35.4 33.5 31.1 27.5 21.9 17.2 14.6 11.8 9
5.8 3 0.9 0 0 0 0
